2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SO 80030-10-3/8 1045509

Expand Table
EN
1/5
Type
TYPE
Mat.-Nr.
MATNR
DK
DK [mm]
Thread G
G
Working pressure (PN)
BAR [bar]
Thread M
M
SW
SW [mm]
L
L [mm]
D
D [mm]
IK
IK [mm]
ZK
ZK [mm]
EK
EK [mm]
Weight kg/100
KG [kg]
Werkstoff
WERKSTOFF
1
2
3
4
5
6
7
8
9
10
11
12
SO 80030-6-1/8
1045541
6.00
G1/8
200
M10x1
14
20.0
13.8
10.0
4.0
5.0
1.670
CW617N (Messing vern.)
SO 80030-6-1/4
1045485
6.00
G1/4
200
M10x1
17
21.0
16.8
11.0
4.0
5.0
2.530
CW617N (Messing vern.)
SO 80030-8-1/8
1018140
8.00
G1/8
125
M12x1
17
21.0
16.8
10.0
4.0
6.5
2.790
CW617N (Messing vern.)
SO 80030-8-1/4
1045489
8.00
G1/4
125
M12x1
17
23.0
16.8
11.0
5.0
6.5
2.540
CW617N (Messing vern.)
SO 80030-10-1/4
1045471
10.00
G1/4
80
M14x1
17
22.0
16.8
11.0
4.0
8.5
2.090
CW617N (Messing vern.)
SO 80030-10-3/8
1045509
10.00
G3/8
80
M14x1
22
23.0
21.8
12.0
5.0
8.5
4.760
CW617N (Messing vern.)
SO 80030-12-3/8
1045470
12.00
G3/8
80
M16x1
22
23.0
21.8
12.0
4.0
10.5
4.090
CW617N (Messing vern.)
SO 80030-12-1/2
1045473
12.00
G1/2
80
M16x1
27
25.0
26.8
14.0
4.0
10.5
7.270
CW617N (Messing vern.)
SO 80030-15-3/8
1006881
15.00
G3/8
25
M20x1.5
24
25.0
23.8
12.0
5.0
13.0
5.140
CW617N (Messing vern.)
SO 80030-15-1/2
1045474
15.00
G1/2
25
M20x1.5
27
27.0
26.8
14.0
5.0
13.0
7.130
CW617N (Messing vern.)
SO 80030-18-1/2
1045477
18.00
G1/2
25
M24x1.5
30
28.0
29.8
14.0
6.0
15.0
9.410
CW617N (Messing vern.)
SO 80030-18-3/4
1045478
18.00
G3/4
25
M24x1.5
32
31.0
31.8
17.0
6.0
15.0
10.350
CW617N (Messing vern.)
Näytä pakattu näyttö (12 tuotteet)
Tilausnumero1045509
ShorttextFemale adaptor
Viimeisin muutos19.12.2025 10:17:40
Yksikkö

Luokitukset

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties